Zeta
4688TOO125P63
Osnovni atributi
Applications | Automobil, Oprema za mašine i radionice, Teška rešenja za transport, Vazduhoplovstvo, industrijski potrosac, maloprodaja opreme |
---|---|
Product name | Zeta |
Product type | Fiksni Tocak |
Standard | EN12532 - transportna oprema |
Load capacity at 3 km/h | 700 KG |
Load capacity at 4 km/h | 700 KG |
Load capacity at 6 km/h | 560 KG |
Load capacity Static | 1400 KG |
Temperature range (Minimum) | -30 °C |
Temperature range (Maximum) | 80 °C |
Overall height | 164 mm |
Overall width | 117 mm |
Overall weight | 1,49 KG |
Performanse
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
kuciste
Material | Čelični list, veoma težak |
---|---|
Fork shape | siroko, Ojacano |
Color | plavo cinkovano |
Tocak
Body material | poliamid težak |
---|---|
Tread material | Identično sa telom Tocak |
Bearing | klizni lezaj |
Wheel color | Natural white |
Wheel diameter | 125 mm |
Tread width | 50 mm |
Wheel width | 50 mm |
Hardness of tread (D) | 75 Šor D |
Prilagođavanje
Fitting type | Pravougaona ploča |
---|---|
Plate length | 137 mm |
Plate width | 117 mm |
Plate hole length (Minimum) | 75 mm |
Plate hole length (Maximum) | 80 mm |
Plate hole width (Minimum) | 75 mm |
Plate hole width (Maximum) | 105 mm |
Plate hole diameter | 11 mm |