Zeta
4688ITP200P63 Flat
Performanse
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
kuciste
Material | Čelični list, veoma težak |
---|---|
Fork shape | siroko, Ojacano |
Color | plavo cinkovano |
Tocak
Body material | Aluminijum |
---|---|
Tread material | Poliuretana, liveno |
Bearing | precizini kuglicni lezaj |
Wheel color | Med žuta (RAL1005) |
Wheel diameter | 200 mm |
Tread width | 50 mm |
Wheel width | 50 mm |
Hardness of tread (A) | 92 Šor A |
Hardness of tread (D) | 42 Šor D |
Prilagođavanje
Fitting type | Pravougaona ploča |
---|---|
Plate length | 137 mm |
Plate width | 117 mm |
Plate hole length (Minimum) | 75 mm |
Plate hole length (Maximum) | 80 mm |
Plate hole width (Minimum) | 75 mm |
Plate hole width (Maximum) | 105 mm |
Plate hole diameter | 11 mm |
Osnovni atributi
Product name | Zeta |
---|---|
Product type | Fiksni Tocak |
Standard | EN12532 - transportna oprema |
Load capacity at 3 km/h | 800 KG |
Load capacity at 4 km/h | 800 KG |
Load capacity at 6 km/h | 640 KG |
Load capacity Static | 1600 KG |
Temperature range (Minimum) | -10 °C |
Temperature range (Maximum) | 60 °C |
Overall height | 240 mm |
Overall width | 117 mm |
Overall weight | 2,64 KG |