Zeta
4680IEP125P63
Osnovni atributi
Applications | Automobil, Oprema za mašine i radionice, Teška rešenja za transport, Vazduhoplovstvo, industrijski potrosac, maloprodaja opreme |
---|---|
Product name | Zeta |
Product type | Okretanje Tocak |
Standard | EN12532 - transportna oprema |
Load capacity at 3 km/h | 300 KG |
Load capacity at 4 km/h | 300 KG |
Load capacity at 6 km/h | 240 KG |
Load capacity Static | 600 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 85 °C |
Overall height | 164 mm |
Overall width | 96 mm |
Overall weight | 2,87 KG |
Performanse
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
kuciste
Material | Čelični list, veoma težak |
---|---|
Fork shape | siroko, Ojacano |
Swivel bearing | Dve trke za loptu, Ojacano ili nerdjajuci |
Color | plavo cinkovano |
Offset | 55 mm |
Swivel radius | 117,5 mm |
Swivel Interference | 235 mm |
Dome diameter | 96 mm |
Tocak
Body material | Aluminijum |
---|---|
Tread material | Elastična guma, crna, vulkanizovana |
Bearing | precizini kuglicni lezaj |
Wheel color | Crni mlaz (sličan RAL9005) |
Wheel diameter | 125 mm |
Tread width | 50 mm |
Wheel width | 50 mm |
Hardness of tread (A) | 67 Šešelj A |
Prilagođavanje
Fitting type | Pravougaona ploča |
---|---|
Plate length | 137 mm |
Plate width | 105 mm |
Plate hole length (Minimum) | 75 mm |
Plate hole length (Maximum) | 80 mm |
Plate hole width (Minimum) | 75 mm |
Plate hole width (Maximum) | 105 mm |
Plate hole diameter | 11 mm |