Accessory
P41-38x38/10 blue
Osnovni atributi
Product name | Accessory |
---|---|
Product type | pribor |
Load capacity at 3 km/h | 60 KG |
Load capacity Static | 120 KG |
Overall weight | 0,05 KG |
Performanse
Corrosion resistance |
---|
Prilagođavanje
Fitting type | Skverna ploča |
---|---|
Plate length | 38 mm |
Plate width | 38 mm |
Plate hole length (Maximum) | 27 mm |
Plate hole width (Maximum) | 27 mm |
Plate hole diameter | 5 mm |