P
5 이 백과사전 범주의 게시물Pallet truck castors need to be robust, durable and wear-resistant.
Pallet trucks transport heavy loads – and usually do so many times a day. The pallet truck castors must be able to withstand these loads and must therefore be robust, durable and have a high load capacity.
Plastic castors
Our large selection of castors and wheels includes plastic castors, made of polyamide or polypropylene, for example. They are available as fixed castors, swivel castors and lockable swivel castors.
Precision and cone ball bearing
Ball bearings are a subtype of rolling bearings in which balls are used as rolling elements between an inner and outer ring. They therefore offer better running characteristics than other wheel bearings such as roller bearings or plain bearings.
Properties of roller bearings
Wheel bearings for castors can be divided into various types: The four most common types are roller bearings, plain bearings, cone ball bearings and precision ball bearings.