But how can these inefficient time wasters be avoided?
By using castors with electric locking systems for smart castors that offer smart solutions for your product.
![](https://cdn.tente.com/media/a3/45/de/1704882536/1347-Linea_e-lock.png)
![](https://cdn.tente.com/media/e0/43/78/1704882621/1336-594EUSP150R36_32_006.jpg)
Our solutions for you
At TENTE we understand this unfortunate condition and that is why we have designed Linea e-lock - the castor with an electric locking system. This castor with an electric locking system supports the efficiency and ergonomics of your staff. Rather than fumbling for hard-to-reach pedals with your foot, the castor can be activated or locked simply by pushing one single button.
Our Linea e-lock can be controlled digitally. This way, the castor can be integrated into any kind of digital workflow. This system consists of a directional and total locking mechanism with an electronic activation. This offers the possibility to build medical devices that do not require any pedals. You also have the option of automatic locking.
But there is more to it than that. Our Linea e-lock also offers you additional advantages:
- Time saving: More active time for treating patients as one push of a button is all it takes.
- Ergonomic working: No unnecessary or harmful movements such as bending over or operating by foot.
- Efficiency: Less stress potential for staff due to intuitive and simple operation of the castor with an electric locking system.
- More patient comfort: Noiseless performance due to the electric locking system of the Linea e-lock.
- Flexibility: Quick and easy integration into your individual workflows and your existing systems.
- Personalised design: Customisation and colouring according to your wishes.
Do you already have a clear picture in mind of where and how you can integrate Linea e-lock into your own devices? Or do you need more information and inspiration? Then get in touch with one of our experts. To do so, simply fill out the contact form below in just a few steps and one of our experts will be happy to get in touch with you.
![](https://cdn.tente.com/media/51/d3/a9/1698939617/567-solution-productivity.png)
![](https://cdn.tente.com/media/77/a2/85/1706631963/257-rollen-kompetenten-resp%20%281%29.jpg)
Why do you of all people need castors with an electric locking system?
Due to the demographic change, care facilities and hospitals are facing more and more new challenges. Life expectancy is rising and so is the number of medical examinations. The shortage of skilled workers can quickly lead to stressful moments for the staff. It is easy to lose track of "little things", such as whether the castor is locked or not.
The castor with an electric locking system Linea e-lock helps the staff to get a better overview and to determine with a quick glance at the monitor whether the castor is locked or unlocked.
Which features do castors with an electric locking system from TENTE offer?
Castors with an electric locking system from TENTE are characterised by safety, simplicity of operation, improved ergonomics, and financial benefits.
The safety aspect of castors with an electric locking system is primarily characterised by well visible locking positions. These can be adjusted individually. For example, the locking status can be displayed as a light signal so that caregivers can immediately see whether the castors are locked in position. The digital control of the castor with an electric locking system makes locking simple and intuitive. A single push of a button is all it takes to lock or release the brake of the castor.
Improved ergonomics can be achieved by the fact that the staff does not have to reach for levers with their feet or even bend down to lock the castors. Locking castors with an electric locking system is accomplished without the risk of injury and without any effort. Since the locking system is equipped with lightweight electric cables, there is no need for bulky and heavy levers on the equipment. This makes the application extremely light and enables the patient bed or equipment to be pushed with ease. In addition, Linea e-lock can be integrated into beds or devices without any limitations. The castor can be adapted and adjusted according to product designers’ wishes.
Financial benefits of castors with an electric locking system are mainly achieved through improved ergonomics, as already mentioned above. After all, if the ergonomics of staff are improved, there will probably occur less sickness-related downtime. In times of demographic change and the shortage of nursing staff, the absence of nursing staff could be a disaster. By improving ergonomics, follow-up costs can be saved considerably.
We are completely convinced of our castor with an electric locking system Linea e-lock. If you would like to receive more information about this productivity booster, please contact our experts using the contact form above. We will be happy to advise you!
![](https://cdn.tente.com/media/dc/be/38/1704883056/1335-594EUSP150R36_32_004.jpg)