Linea for hospital beds

Less noise where health and well-being really matter

Silence is golden: The right castors can make all the difference

In the quiet corridors of a hospital, where every sound echoes and every moment matters, the importance of a peaceful environment cannot be overstated. Imagine the clatter of a cart’s wheels disrupting a patient’s much-needed sleep or constant noise from beds being wheeled around, adding unnecessary stress to an already demanding job.

This is where noise-reducing castors come into play, offering a solution that enhances patient comfort and ensures that healthcare professionals can work in peace and communicate clearly without the constant hum of rolling equipment. By minimizing one of the most pervasive sources of hospital noise, these advanced castors contribute to a quieter environment, where every sound – or lack thereof – makes a difference.

Our customised solutions for hospital equipment

Our ergonomic, low-noise solutions take the strain off both patients and nursing staff. The quiet locking and releasing of the castors do not disturb the patients’ rest. The smooth and quiet movement they enable contributes to a healthy working environment.

One of our premium hospital bed castors is Linea. It comes with a low noise level during shifting, which contributes to the undisturbed recovery of patients. In addition, a simple circuit simplifies handling for employees and provides physical and increased safety. The entire Linea family offers high-quality synthetic wheels made of polyurethane, resulting in low rolling resistance and a high level of drive comfort on soft and hard floors. Optional soft wheel versions for an even quieter working environment are available.

Your choices with Linea

  • Linea clinic: Significantly increases safety through its minimum height. The twin wheel castors offer optimum manoeuvrability and easy and quiet operation.
  • Linea clinic load: Our robust version for loads of up to 200 kg.
  • Linea e-lock: The locking system is integrated into the castor and the locking functions are controlled electronically.

All of these castors fulfil the DIN EN 12531 requirements for hospital beds.

It’s up to you to

Choosing the right castor may seem like a small decision, but especially in healthcare, the impact can be monumental. Our team of experts is ready to evaluate your specific requirements and recommend the perfect castor solutions for your needs. Contact us today to find the perfect castors by filling out the contact form. Remember: The right castors move healthcare forward.

Request
A csillaggal (*) jelölt mezők kitöltése kötelező.
Loading...