Diamètre de roue
-
14 mm
25 mm
30 mm
32 mm
35 mm
36 mm
38 mm
40 mm
42 mm
43 mm
45 mm
50 mm
50,5 mm
55 mm
58 mm
60 mm
63 mm
65 mm
70 mm
75 mm
76,2 mm
78 mm
80 mm
82 mm
85 mm
88,9 mm
90 mm
95 mm
98 mm
100 mm
101,5 mm
101,6 mm
108 mm
120 mm
125 mm
126 mm
127 mm
140 mm
150 mm
152 mm
152,5 mm
160 mm
175 mm
180 mm
200 mm
203,25 mm
230 mm
250 mm
260 mm
300 mm
389 mm
400 mm
500 mm
-
-
14 mm
25 mm
30 mm
32 mm
35 mm
36 mm
38 mm
40 mm
42 mm
43 mm
45 mm
50 mm
50,5 mm
55 mm
58 mm
60 mm
63 mm
65 mm
70 mm
75 mm
76,2 mm
78 mm
80 mm
82 mm
85 mm
88,9 mm
90 mm
95 mm
98 mm
100 mm
101,5 mm
101,6 mm
108 mm
120 mm
125 mm
126 mm
127 mm
140 mm
150 mm
152 mm
152,5 mm
160 mm
175 mm
180 mm
200 mm
203,25 mm
230 mm
250 mm
260 mm
300 mm
389 mm
400 mm
500 mm
Diamètre de l’alésage
-
6 mm
6,1 mm
6,2 mm
6,3 mm
8 mm
8,1 mm
8,3 mm
8,4 mm
9 mm
9,8 mm
10 mm
11,1 mm
12 mm
12,1 mm
12,2 mm
12,3 mm
12,5 mm
12,7 mm
14 mm
15 mm
17 mm
20 mm
20,1 mm
25 mm
25,4 mm
30 mm
35 mm
40 mm
45 mm
50 mm
80 mm
-
-
6 mm
6,1 mm
6,2 mm
6,3 mm
8 mm
8,1 mm
8,3 mm
8,4 mm
9 mm
9,8 mm
10 mm
11,1 mm
12 mm
12,1 mm
12,2 mm
12,3 mm
12,5 mm
12,7 mm
14 mm
15 mm
17 mm
20 mm
20,1 mm
25 mm
25,4 mm
30 mm
35 mm
40 mm
45 mm
50 mm
80 mm
Longueur de moyeu
-
7 mm
8 mm
12 mm
14 mm
21 mm
21,5 mm
21,7 mm
22 mm
22,5 mm
22,6 mm
26 mm
26,5 mm
27 mm
28 mm
28,2 mm
28,3 mm
28,4 mm
28,5 mm
28,8 mm
31 mm
31,8 mm
32 mm
34 mm
34,5 mm
34,8 mm
34,9 mm
35 mm
35,5 mm
36 mm
36,5 mm
40 mm
41 mm
42 mm
43,5 mm
44 mm
44,2 mm
44,4 mm
45 mm
45,5 mm
46 mm
47 mm
48 mm
48,4 mm
49 mm
50 mm
52 mm
53 mm
54 mm
55 mm
58 mm
59 mm
60 mm
61 mm
62 mm
63,5 mm
64 mm
65 mm
66 mm
68 mm
70 mm
72 mm
74 mm
75 mm
76 mm
77 mm
80 mm
82 mm
83 mm
85 mm
90 mm
91 mm
92 mm
93 mm
95 mm
96 mm
97 mm
99,7 mm
100 mm
102 mm
105 mm
110 mm
115 mm
120 mm
129 mm
160 mm
-
-
7 mm
8 mm
12 mm
14 mm
21 mm
21,5 mm
21,7 mm
22 mm
22,5 mm
22,6 mm
26 mm
26,5 mm
27 mm
28 mm
28,2 mm
28,3 mm
28,4 mm
28,5 mm
28,8 mm
31 mm
31,8 mm
32 mm
34 mm
34,5 mm
34,8 mm
34,9 mm
35 mm
35,5 mm
36 mm
36,5 mm
40 mm
41 mm
42 mm
43,5 mm
44 mm
44,2 mm
44,4 mm
45 mm
45,5 mm
46 mm
47 mm
48 mm
48,4 mm
49 mm
50 mm
52 mm
53 mm
54 mm
55 mm
58 mm
59 mm
60 mm
61 mm
62 mm
63,5 mm
64 mm
65 mm
66 mm
68 mm
70 mm
72 mm
74 mm
75 mm
76 mm
77 mm
80 mm
82 mm
83 mm
85 mm
90 mm
91 mm
92 mm
93 mm
95 mm
96 mm
97 mm
99,7 mm
100 mm
102 mm
105 mm
110 mm
115 mm
120 mm
129 mm
160 mm
capacité de charge
-
10 KG
15 KG
20 KG
23 KG
25 KG
30 KG
35 KG
38 KG
40 KG
45 KG
50 KG
55 KG
60 KG
70 KG
75 KG
80 KG
82 KG
85 KG
90 KG
95 KG
100 KG
102 KG
110 KG
113 KG
115 KG
120 KG
125 KG
130 KG
135 KG
136 KG
140 KG
145 KG
150 KG
158 KG
160 KG
170 KG
180 KG
200 KG
205 KG
210 KG
220 KG
226 KG
230 KG
240 KG
250 KG
272 KG
275 KG
280 KG
290 KG
290 KG
294 KG
295 KG
300 KG
306 KG
310 KG
317 KG
340 KG
350 KG
380 KG
380 KG
400 KG
408 KG
420 KG
432 KG
432 KG
440 KG
450 KG
453 KG
480 KG
480 KG
500 KG
540 KG
550 KG
600 KG
630 KG
640 KG
650 KG
660 KG
675 KG
700 KG
720 KG
720 KG
750 KG
770 KG
800 KG
810 KG
810 KG
840 KG
850 KG
900 KG
960 KG
1000 KG
1020 KG
1020 KG
1080 KG
1100 KG
1200 KG
1300 KG
1320 KG
1400 KG
1440 KG
1500 KG
1560 KG
1560 KG
1600 KG
1680 KG
1700 KG
1800 KG
1920 KG
2000 KG
2040 KG
2100 KG
2160 KG
2160 KG
2200 KG
2250 KG
2400 KG
2500 KG
2520 KG
2520 KG
2600 KG
2640 KG
2700 KG
2700 KG
2800 KG
2880 KG
3000 KG
3120 KG
3200 KG
3360 KG
3600 KG
3600 KG
3840 KG
4000 KG
4200 KG
4320 KG
4500 KG
4800 KG
4800 KG
5300 KG
5400 KG
5400 KG
5500 KG
6000 KG
6360 KG
6360 KG
6500 KG
6600 KG
6600 KG
7200 KG
7500 KG
7800 KG
7800 KG
9000 KG
9000 KG
10000 KG
11000 KG
-
-
10 KG
15 KG
20 KG
23 KG
25 KG
30 KG
35 KG
38 KG
40 KG
45 KG
50 KG
55 KG
60 KG
70 KG
75 KG
80 KG
82 KG
85 KG
90 KG
95 KG
100 KG
102 KG
110 KG
113 KG
115 KG
120 KG
125 KG
130 KG
135 KG
136 KG
140 KG
145 KG
150 KG
158 KG
160 KG
170 KG
180 KG
200 KG
205 KG
210 KG
220 KG
226 KG
230 KG
240 KG
250 KG
272 KG
275 KG
280 KG
290 KG
290 KG
294 KG
295 KG
300 KG
306 KG
310 KG
317 KG
340 KG
350 KG
380 KG
380 KG
400 KG
408 KG
420 KG
432 KG
432 KG
440 KG
450 KG
453 KG
480 KG
480 KG
500 KG
540 KG
550 KG
600 KG
630 KG
640 KG
650 KG
660 KG
675 KG
700 KG
720 KG
720 KG
750 KG
770 KG
800 KG
810 KG
810 KG
840 KG
850 KG
900 KG
960 KG
1000 KG
1020 KG
1020 KG
1080 KG
1100 KG
1200 KG
1300 KG
1320 KG
1400 KG
1440 KG
1500 KG
1560 KG
1560 KG
1600 KG
1680 KG
1700 KG
1800 KG
1920 KG
2000 KG
2040 KG
2100 KG
2160 KG
2160 KG
2200 KG
2250 KG
2400 KG
2500 KG
2520 KG
2520 KG
2600 KG
2640 KG
2700 KG
2700 KG
2800 KG
2880 KG
3000 KG
3120 KG
3200 KG
3360 KG
3600 KG
3600 KG
3840 KG
4000 KG
4200 KG
4320 KG
4500 KG
4800 KG
4800 KG
5300 KG
5400 KG
5400 KG
5500 KG
6000 KG
6360 KG
6360 KG
6500 KG
6600 KG
6600 KG
7200 KG
7500 KG
7800 KG
7800 KG
9000 KG
9000 KG
10000 KG
11000 KG
Largeur de roue
-
6 mm
7 mm
8 mm
10 mm
12 mm
13 mm
14 mm
15 mm
16 mm
18 mm
19 mm
20 mm
21 mm
23 mm
24 mm
25 mm
28 mm
30 mm
31 mm
32 mm
34 mm
35 mm
36 mm
37 mm
38 mm
40 mm
43 mm
45 mm
46 mm
49 mm
49 mm
50 mm
54 mm
55 mm
56 mm
60 mm
62 mm
65 mm
66 mm
70 mm
74 mm
75 mm
76 mm
80 mm
85 mm
90 mm
91 mm
93 mm
95 mm
98 mm
100 mm
105 mm
110 mm
115 mm
150 mm
-
-
6 mm
7 mm
8 mm
10 mm
12 mm
13 mm
14 mm
15 mm
16 mm
18 mm
19 mm
20 mm
21 mm
23 mm
24 mm
25 mm
28 mm
30 mm
31 mm
32 mm
34 mm
35 mm
36 mm
37 mm
38 mm
40 mm
43 mm
45 mm
46 mm
49 mm
49 mm
50 mm
54 mm
55 mm
56 mm
60 mm
62 mm
65 mm
66 mm
70 mm
74 mm
75 mm
76 mm
80 mm
85 mm
90 mm
91 mm
93 mm
95 mm
98 mm
100 mm
105 mm
110 mm
115 mm
150 mm
capacité de charge
-
10 KG
15 KG
20 KG
23 KG
25 KG
30 KG
35 KG
38 KG
40 KG
45 KG
50 KG
55 KG
60 KG
70 KG
75 KG
80 KG
82 KG
85 KG
90 KG
95 KG
100 KG
102 KG
110 KG
113 KG
115 KG
120 KG
125 KG
130 KG
135 KG
136 KG
140 KG
145 KG
150 KG
158 KG
160 KG
170 KG
180 KG
200 KG
205 KG
210 KG
220 KG
226 KG
230 KG
240 KG
250 KG
272 KG
275 KG
280 KG
290 KG
290 KG
294 KG
295 KG
300 KG
306 KG
310 KG
317 KG
340 KG
350 KG
380 KG
380 KG
400 KG
408 KG
420 KG
432 KG
432 KG
440 KG
450 KG
453 KG
480 KG
480 KG
500 KG
540 KG
550 KG
600 KG
630 KG
640 KG
650 KG
660 KG
675 KG
700 KG
720 KG
720 KG
750 KG
770 KG
800 KG
810 KG
810 KG
840 KG
850 KG
900 KG
960 KG
1000 KG
1020 KG
1020 KG
1080 KG
1100 KG
1200 KG
1300 KG
1320 KG
1400 KG
1440 KG
1500 KG
1560 KG
1560 KG
1600 KG
1680 KG
1700 KG
1800 KG
1920 KG
2000 KG
2040 KG
2100 KG
2160 KG
2160 KG
2200 KG
2250 KG
2400 KG
2500 KG
2520 KG
2520 KG
2600 KG
2640 KG
2700 KG
2700 KG
2800 KG
2880 KG
3000 KG
3120 KG
3200 KG
3360 KG
3600 KG
3600 KG
3840 KG
4000 KG
4200 KG
4320 KG
4500 KG
4800 KG
4800 KG
5300 KG
5400 KG
5400 KG
5500 KG
6000 KG
6360 KG
6360 KG
6500 KG
6600 KG
6600 KG
7200 KG
7500 KG
7800 KG
7800 KG
9000 KG
9000 KG
10000 KG
11000 KG
-
-
10 KG
15 KG
20 KG
23 KG
25 KG
30 KG
35 KG
38 KG
40 KG
45 KG
50 KG
55 KG
60 KG
70 KG
75 KG
80 KG
82 KG
85 KG
90 KG
95 KG
100 KG
102 KG
110 KG
113 KG
115 KG
120 KG
125 KG
130 KG
135 KG
136 KG
140 KG
145 KG
150 KG
158 KG
160 KG
170 KG
180 KG
200 KG
205 KG
210 KG
220 KG
226 KG
230 KG
240 KG
250 KG
272 KG
275 KG
280 KG
290 KG
290 KG
294 KG
295 KG
300 KG
306 KG
310 KG
317 KG
340 KG
350 KG
380 KG
380 KG
400 KG
408 KG
420 KG
432 KG
432 KG
440 KG
450 KG
453 KG
480 KG
480 KG
500 KG
540 KG
550 KG
600 KG
630 KG
640 KG
650 KG
660 KG
675 KG
700 KG
720 KG
720 KG
750 KG
770 KG
800 KG
810 KG
810 KG
840 KG
850 KG
900 KG
960 KG
1000 KG
1020 KG
1020 KG
1080 KG
1100 KG
1200 KG
1300 KG
1320 KG
1400 KG
1440 KG
1500 KG
1560 KG
1560 KG
1600 KG
1680 KG
1700 KG
1800 KG
1920 KG
2000 KG
2040 KG
2100 KG
2160 KG
2160 KG
2200 KG
2250 KG
2400 KG
2500 KG
2520 KG
2520 KG
2600 KG
2640 KG
2700 KG
2700 KG
2800 KG
2880 KG
3000 KG
3120 KG
3200 KG
3360 KG
3600 KG
3600 KG
3840 KG
4000 KG
4200 KG
4320 KG
4500 KG
4800 KG
4800 KG
5300 KG
5400 KG
5400 KG
5500 KG
6000 KG
6360 KG
6360 KG
6500 KG
6600 KG
6600 KG
7200 KG
7500 KG
7800 KG
7800 KG
9000 KG
9000 KG
10000 KG
11000 KG