Accessory
compl. fitting R47/27-30 assembled
Downloads
CAD Service
There are currently no files available for this product
Core attributes
Nom du produit | Accessory |
---|---|
Plage de température (minimale) | -10 °C |
Plage de température (maximale) | 40 °C |
Poids | 0,14 KG |
Fitting
Fixation expansible (minimum) | 27 mm |
---|---|
Fixation expansible (maximum) | 30 mm |