Accessory
compl. fitting R07/21,5-24 assemble
Downloads
CAD Service
There are currently no files available for this product
Core attributes
Nom du produit | Accessory |
---|---|
Plage de température (minimale) | 0 °C |
Plage de température (maximale) | 0 °C |
Poids | 0,12 KG |
Fitting
Fixation expansible (minimum) | 21,5 mm |
---|---|
Fixation expansible (maximum) | 24 mm |