-
Clerkenwell Design Week
The UK´s leading design festival05/20/2025 - 05/22/2025
10:00 - 12:00Garden of St James, St James Walk, , EC1R 0EA London (Great Britain) -
Hospitalar 2025
The main health sector trade fair in Latin AmericaBooth H 5705/20/2025 - 05/23/2025
08:00 - 17:00Rodovia dos Imigrantes, 1,5 km - Vila Água Funda,, 04329-900 São Paulo (Brazil) -
med+Logistica
Internationaler Kongress und Fachmesse für Logistik und Prozessmanagement im Krankenhaus05/06/2025 - 05/07/2025
09:30 - 15:30Messe-Allee 1, 04356 Leipzig (Germany) -
CMEF 2025
China International Medical Equipment FairVisit us in Hall 5.2 N2504/08/2025 - 04/11/2025
09:00 - 16:00Shanghai (China)