2044UAP150R36-32S30 4xM6

2044UAP150R36-32S30 4xM6

EAN:
4031582300192
Product number:
2044UAP150R36-32S30 4xM6
Haven’t found the right product yet, have special requirements or are you interested in individual solutions? Contact us.

Price on request

Quantity

Crossselling

Crossselling

2046UAP150R36-32S30 4xM6

Swivel castor with central total lock, frame made of pressed steel, precision ball bearing in swivel head and wheel, housing cover made of synthetic plastics, stem with cam hole for profile bars, short version. Wheel centre made of Polyamide, Tread: Polyurethane, precision ball bearing Hint: TÜV Süd certified product.

Accessories

Accessories

Bearing Bush

bearing bush to support profile steel bars  

Change lever 28 S45°

 

Change Lever 24

Change lever (24 mm) to transfer the function to the second pair of castors  

Change Lever 65

Change lever (65 mm) to transfer the function to the second pair of castors