Lexicon: T
TENTE casters and wheels for pallet trucks
In production halls, in supermarket warehouses or at the harbor – electric pallet trucks and hand pallet trucks are used in many different areas. They can be used to transport goods on pallets over flat ground, for instance.
TENTE’s innovative casters and wheels for pallet trucks are characterized by their high quality. They offer top performance and durability. The dynamic load capacity is up to 1,000 kg per wheel. It is important that the load capacity is maintained even for casters with a low overall height. The wheels are gentle to the floor, resistant to wear, and corrosion.
Thanks to TENTE's professional warehousing and logistics, the casters and wheels for pallet trucks are available fast. Do you have any questions about which casters or wheels would be most suitable for your pallet truck? Contact us – we will be happy to provide you with detailed advice!
TENTE casters and wheels for pallet trucks
The innovative TENTE casters and wheels for pallet trucks convince with their high quality, and they are extremely powerful and durable. The dynamic load capacity is up to 1,000 kg per wheel. It is important the load capacity is maintained even for casters with a low overall height. The wheels are gentle to floors, resistant to wear as well as corrosion.
Thanks to TENTE's professional warehousing and logistics, the casters and wheels for pallet trucks are available quickly. Do you have questions about which casters or wheels would be most suitable for your pallet truck? Contact us – we will be happy to provide you with detailed advice!