Requirements for cleaning cart casters
Kitchens, cafeterias, restaurants or even hospitals and hotels are busy every day. The rooms must be kept clean and tidy – this means stress and hard work for the cleaning personnel. A cleaning cart is the ideal solution when it comes to keeping the premises clean with as little time and effort as possible. All of the cleaning supplies can be stored in the cleaning cart, and it can be moved anywhere without any problems. The requirements vary: sometimes the cart needs to be moved over long distances, sometimes pushed back and forth in confined spaces. The casters on the cleaning cart must therefore run easily and must be easy to maneuver.
Using low quality casters on cleaning carts can have repercussions. The strain on the cleaning personnel is much higher, employee's health suffers. Overall efficiency and productivity decreases as cleaning time increases due extended cleaning times. High quality swivel casters consisting of a strong steel housing and precision swivel bearing provide comfortable handling and easy maneuverability. Threadguards are ideal for sensitive areas with high hygiene requirements, such as hospitals and commercial kitchens. Thread-guards keep dirt and dust away from the wheel, thus increasing longevity and hygiene.
TENTE 2477 with PJP wheel for cleaning trolleys
The innovative TENTE 2477 casters with PJP wheel meet the requirements placed on a cleaning trolley. They are non-marking and friendly to floors. This is made possible by tread made of top-class TENTEprene, a thermoplastic rubber. The casters are easy to clean and impressively quiet. The TENTE 2477 casters are also available in stainless steel.
If you have any questions about casters for cleaning trolleys, please do not hesitate to contact us. We can also develop individual special solutions for you – contact us!