Lexicon: I
iF – Product Design Award Awards are conferred according to clear criteria
TENTE casters have outstanding benefits
International experts deliberate for three days before selecting the winners of the iF – Product Design Award in 17 different categories. The jury observes, touches, tests, analyzes, discusses – and awards the iF – Product Design Award in accordance with a clear criteria: Design quality, workmanship, material selection and degree of innovation are closely examined, as well as environmental compatibility, functionality and ergonomics. Other factors include visualization of how the product is used, safety, brand value, branding and the universal design of the product.
TENTE Linea, Integral and 5320 - our casters are convincing
Three TENTE products have already won this prestigious award: the Linea twin caster series, the 5320 series designer casters and the Integral hospital bed caster. The TENTE Linea castors made of high-quality plastic impressed the jury with its extremely high load-bearing capacity combined with excellent running and modern design. The Linea castor is available in numerous variants for various applications - for special purposes even in particularly low construction height, which is only a few millimeters above the wheel diameter.
The 5320 caster series impresses with its functional and simple design. High-quality bearings ensure smooth running properties. Various fitting options guarantee a secure footing. The 5320 series casters are ideal for design furniture, trolleys and medical equipment.
The Integral hospital bed caster is one of our classics: This caster has been in existence since 1950 and has been continuously developed since then. According to the jury, the new Integral smart has a discreet design language and a simple, elegant exterior and thus enhances the appearance of different hospital beds – that’s why the caster was awarded the iF product design award.