Guide casters for conveyers and more
Guide castors are often used in conveying systems, mechanical and plant engineering and many other areas. Here, they may be used to transport heavy loads along rails, for example.
Polyurethane or plastic treads allow the rollers to run smoothly, making the guiding and conveying equipment easy to operate.
The guide rollers can be used indoors and outdoors, in cold and heat, and in moisture. They also perform well when used under dynamic loads.
Guide rollers: Design and mode of operation
The respective design and mode of operation of a guide roller depend on various factors. For example, they are determined by the type of guide as well as the guide goods. For this reason, these rollers differ in terms of roller diameter, bearing, lengths as well as axle ends and more. For example, there are vertical guide rollers that are used for very large conveyed goods. Another variant are guide rollers with cone thread. These are often used in elevators
TENTE guide rollers are available in many variants for different applications. The high load capacity per roller makes it easy to transport even the heaviest loads. The specified load capacity corresponds to test conditions at a speed of 0.6 m/s.
Special rollers with electrical conductivity and special dimensions are also possible. As an experienced roller manufacturer, we always pursue the goal of developing innovative solutions, even according to special specifications. If you need an individual special solution, please contact us - we will help you!