Different types of solid rubber wheels
Wheels made of solid rubber are used in many different industries, including on transport equipment in conveyer systems and on waste containers. They can be supplied with different Shore hardness grades and can be used almost anywhere.
Besides the standard version additional versions of the solid rubber wheels are produced. These include wheels with two components, which offer a higher load capacity and lower start-up, roll and swivel resistance. Wheels with elastic solid rubber tires are another option. These offer significantly better operating comfort and an even higher load capacity than two-component wheels. They can be used for short periods in higher temperatures areas. Generally the solid rubber wheels are black, but there are also non-marking versions. Electrically conductive solid rubber wheels are possible as well.
We offer customized special solutions. Feel free to contact us and work with us to find the right solid rubber wheels to suit your needs!
Different types of solid rubber wheels
Further variations can be produced in addition to the basic solid rubber wheel. These include wheels with two components, which offer higher load capacity, lower starting, roll, and swivel resistance. Wheels with elastic solid rubber tires are another option. These offer significantly better drive comfort and an even higher load capacity than two-component wheels. They can be used at higher temperatures, for short periods. The solid rubber wheels are usually black, but there are also non-marking options. Electrical conductive solid rubber wheels are also available.
We offer individual solutions for special requirements. Please feel free to contact us and work with us to find the right solid rubber wheels to suit your needs!