Zeta stainless
8677TOO125P63
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Attrition | Abrasion resistance excellent |
---|---|
Corrosion resistance | Corrosion resistance excellent |
Movement noise | Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Dome diameter | 3.78 in |
---|---|
Fork shape | Broad, reinforced |
Material | Stainless steel, heavy |
Offset | 2.36 in |
Swivel bearing | Two ball races |
Swivel interference | 12.68 in |
Swivel radius | 6.34 in |
Width | 3.78 in |
Wheel
Bearing | Plain bearing |
---|---|
Body material | Polyamide, heavy |
Diameter | 4.92 in |
Hardness of tread (D) | 75 Shore D |
Tread | Hard tread |
Tread material | Identical with wheel body |
Tread width | 1.97 in |
Wheel diameter | 4.92 in |
Wheel width | 1.97 in |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate hole diameter | 0.43 in |
Plate hole length (Maximum) | 3.15 in |
Plate hole length (Minimum) | 2.91 in |
Plate hole width (Maximum) | 4.13 in |
Plate hole width (Minimum) | 2.91 in |
Plate length | 5.39 in |
Plate width | 4.13 in |
Core attributes
Load capacity Static | 3086.47 lb |
---|---|
Load capacity at 3 km/h | 1543.23 lb |
Load capacity at 6 km/h | 1234.59 lb |
Overall height | 6.46 in |
Overall weight | 6.27 lb |
Overall width | 3.78 in |
Product name | Zeta stainless |
Product type | Swivel castor with total lock |
Standard | EN12533 - Heavy Duty Castors |