Socket
plastic socket R40-26/11
Core attributes
Product name | Socket |
---|---|
Product type | Accessory |
Load capacity at 3 km/h | 88.18 lb |
Load capacity Static | 176.37 lb |
Overall height | 1.42 in |
Overall weight | 0.02 lb |
Performance
Corrosion resistance |
---|
Housing
Collar diameter | 1.18 in |
---|
Fitting
Fitting type | Synthetic socket, square |
---|---|
Bolt diameter | 1.02 in |