Lumina
AA23POI050L51-10
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Performance
Attrition | Abrasion resistance well |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Fork shape | Twin wheel housing, closed |
---|---|
Material | Polypropylene |
Offset | 0.79 in |
Swivel bearing | Stem, swiveling |
Swivel interference | 4.09 in |
Swivel radius | 2.05 in |
Width | 2.17 in |
Wheel
Bearing | Plain bearing with spacer tube |
---|---|
Body material | Polypropylene |
Diameter | 1.97 in |
Hardness of tread (D) | 65 Shore D |
Tread | Hard tread |
Tread material | Identical with wheel body |
Tread width | 0.32 in |
Wheel Color | Graphite black (RAL9011) |
Wheel diameter | 1.97 in |
Wheel width | 0.31 in |
Fitting
Bolt hole diameter | 0.39 in |
---|---|
Fitting type | Blind hole for B10 fitting |
Core attributes
Load capacity Static | 176.37 lb |
---|---|
Load capacity at 3 km/h | 88.18 lb |
Overall height | 2.17 in |
Overall weight | 0.14 lb |
Overall width | 2.17 in |
Product name | Lumina |
Product type | Swivel castor with intermittend brake |