Kappa
9688FTP100P63 CL67
Core attributes
Applications | Aeronautics, Automotive, Hardware Dealer, Heavy Transport Solutions |
---|---|
Product name | Kappa |
Product type | Fixed castor |
Standard | EN12533 - Heavy Duty Castors |
Load capacity at 3 km/h | 992.08 lb |
Load capacity at 4 km/h | 1190.49 lb |
Load capacity at 6 km/h | 992.08 lb |
Load capacity Static | 1984.16 lb |
Temperature range (Minimum) | -10 °C |
Temperature range (Maximum) | 140 F |
Overall height | 5.71 in |
Overall width | 3.86 in |
Overall weight | 7.47 lb |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Cast iron, or iron forged, heavy |
---|---|
Fork shape | Broad, reinforced |
Color | Blue passivated |
Dome diameter | 3.78 in |
Wheel
Body material | Casting |
---|---|
Tread material | Polyurethane, casted |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel Color | Honey yellow (RAL1005) |
Wheel diameter | 3.94 in |
Tread width | 1.97 in |
Wheel width | 1.97 in |
Hardness of tread (A) | 92 Shore A |
Hardness of tread (D) | 42 Shore D |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 5.31 in |
Plate width | 4.33 in |
Plate hole length (Minimum) | 2.95 in |
Plate hole length (Maximum) | 3.15 in |
Plate hole width (Minimum) | 2.95 in |
Plate hole width (Maximum) | 4.13 in |
Plate hole diameter | 0.43 in |