Kappa
9681TOP100P63 CL67
Core attributes
Applications | Aeronautics, Automotive, Hardware Dealer, Heavy Transport Solutions |
---|---|
Product name | Kappa |
Product type | Swivel castor with directional lock |
Standard | EN12533 - Heavy Duty Castors |
Load capacity at 3 km/h | 1322.77 lb |
Load capacity at 4 km/h | 1587.33 lb |
Load capacity at 6 km/h | 1322.77 lb |
Load capacity Static | 2645.54 lb |
Temperature range (Minimum) | -22 F |
Temperature range (Maximum) | 80 °C |
Overall height | 5.71 in |
Overall width | 4.33 in |
Overall weight | 7.9 lb |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Cast iron, or iron forged, heavy |
---|---|
Fork shape | Broad, reinforced |
Swivel bearing | Two ball races, reinforced or stainless |
Color | Blue passivated |
Offset | 1.61 in |
Swivel radius | 3.74 in |
Swivel interference | 7.48 in |
Dome diameter | 4.37 in |
Wheel
Body material | Polyamide, heavy |
---|---|
Tread material | Identical with wheel body |
Bearing | Precision ball bearing |
Tread | Hard tread |
Wheel Color | Natural white |
Wheel diameter | 3.94 in |
Tread width | 1.97 in |
Wheel width | 1.97 in |
Hardness of tread (D) | 75 Shore D |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 5.31 in |
Plate width | 4.33 in |
Plate hole length (Minimum) | 2.95 in |
Plate hole length (Maximum) | 3.15 in |
Plate hole width (Minimum) | 2.95 in |
Plate hole width (Maximum) | 4.13 in |
Plate hole diameter | 0.43 in |