Integral twin
2946UAP100R36-32S30 D 9002 4xM6
Core attributes
Applications | Medical Beds & Stretchers, Medical Institutions |
---|---|
Product name | Integral twin |
Product type | Swivel castor with central , total lock |
Standard | EN12531 - Hospital Bed Castors |
Load capacity at 3 km/h | 275.58 lb |
Load capacity at 4 km/h | 275.58 lb |
Load capacity Static | 826.73 lb |
Temperature range (Minimum) | -25 °C |
Temperature range (Maximum) | 80 °C |
Overall height | 5.08 in |
Overall width | 2.48 in |
Overall weight | 2.3 lb |
Certification | Tested and monitored by TÜV Süd |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, medium |
---|---|
Fork shape | Twin wheel housing |
Swivel bearing | Precision ball bearing |
Color | Gray white (RAL9002), Gray white (RAL9002) |
Offset | 1.22 in |
Swivel radius | 3.35 in |
Swivel interference | 6.69 in |
Dome diameter | 2.42 in |
Wheel
Body material | Polyamide |
---|---|
Tread material | Polyurethane, injected |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel Color | Gray white (RAL9002) |
Wheel diameter | 3.94 in |
Tread width | 0.59 in |
Wheel width | 0.59 in |
Hardness of tread (A) | 92 Shore A |
Hardness of tread (D) | 42 Shore D |
Fitting
Fitting type | Stem with cam hole for profile bars, short version |
---|---|
Bolt diameter | 1.26 in |
Bolt length | 2.01 in |
Bolt thread position | 0.28 in |
Bolt mounting holes quantity | 4 |