Integral assist
ED44ETW150R36-32S35 D 9002 4xM6 0°
Core attributes
Applications | Medical Beds & Stretchers |
---|---|
Product name | Integral assist |
Product type | Swivel castor with central, total or directional lock |
Special features | WeAssist Compatible |
Standard | EN12531 - Hospital Bed Castors |
Load capacity at 4 km/h | 330.69 lb |
Load capacity Static | 992.08 lb |
Temperature range (Minimum) | -10 °C |
Temperature range (Maximum) | 40 °C |
Overall height | 7.2 in |
Overall width | 4.35 in |
Overall weight | 11.04 lb |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Swivel bearing | Precision ball bearing |
---|---|
Color | Gray white (RAL9002) |
Offset | 1.57 in |
Swivel radius | 4.53 in |
Swivel interference | 9.06 in |
Dome diameter | 4.35 in |
Wheel
Body material | Steel, iron |
---|---|
Tread material | Polyurethane, casted |
Bearing | Hub motor |
Tread Color | Slate gray (RAL7015) |
Wheel diameter | 5.91 in |
Tread width | 1.97 in |
Hardness of tread (A) | 85 Shore A |
Fitting
Fitting type | Stem with cam hole for profile bars, short version |
---|---|
Bolt diameter | 1.26 in |
Bolt length | 1.97 in |
Bolt thread position | 0.28 in |
Bolt mounting holes quantity | 4 |