Duratech
TOO 125x50-Ø15 HL60
Core attributes
Applications | Hardware Dealer, Heavy Transport Solutions, Industrial Consumer, Professional Cleaning Carts |
---|---|
Product name | Duratech |
Product type | Wheel |
Standard | EN12533 - Heavy Duty Castors |
Load capacity at 3 km/h | 1543.23 lb |
Load capacity at 4 km/h | 1851.88 lb |
Load capacity at 6 km/h | 1543.23 lb |
Load capacity Static | 3086.47 lb |
Temperature range (Minimum) | -40 F |
Temperature range (Maximum) | 80 °C |
Overall weight | 1.19 lb |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polyamide, heavy |
---|---|
Tread material | Identical with wheel body |
Bearing | Plain bearing |
Tread | Hard tread |
Wheel diameter | 4.92 in |
Tread width | 1.97 in |
Axle hole diameter | 0.59 in |
Hub length | 2.36 in |
Hardness of tread (D) | 75 Shore D |