Bushing
plastic socket R08-22 Ø18
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Product name | Bushing |
---|---|
Product type | Accessory |
Overall weight | 0.02 lb |
Performance
Corrosion resistance |
---|
Fitting
Fitting type | Reducing bushing, round |
---|---|
Bolt diameter | 0.71 in |
Bolt length | 2.44 in |