Alpha stainless
8477UFC100P62
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Core attributes
Applications | Catering, Industrial Consumer, Machinery & Workshop Equipment, Professional Cleaning Carts |
---|---|
Product name | Alpha stainless |
Product type | Swivel castor with total lock |
Special features | Stainless |
Standard | EN12532 - Transport Equipment |
Load capacity at 3 km/h | 352.74 lb |
Load capacity at 4 km/h | 352.74 lb |
Load capacity Static | 705.48 lb |
Temperature range (Minimum) | -4 F |
Temperature range (Maximum) | 80 °C |
Overall height | 5.04 in |
Overall weight | 2.22 lb |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Stainless steel, heavy |
---|---|
Fork shape | Broad |
Swivel bearing | Two ball races |
Offset | 1.61 in |
Swivel interference | 9.53 in |
Wheel
Body material | Polyamide |
---|---|
Tread material | Elastic tire, non-marking, vulcanized |
Bearing | Precision ball bearing, stainless |
Tread | Soft tread |
Wheel diameter | 3.94 in |
Tread width | 1.34 in |
Hardness of tread (A) | 64 Shore A |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 4.13 in |
Plate width | 3.15 in |
Plate hole length (Minimum) | 3.03 in |
Plate hole length (Maximum) | 3.15 in |
Plate hole width (Maximum) | 2.36 in |
Plate hole diameter | 0.35 in |