Agila twin
2970DIK075P30-10,3 offset-31,4 axle-M8 &
Core attributes
Applications | Industrial Consumer, Professional Cleaning Carts, Professional Furniture |
---|---|
Product name | Agila twin |
Product type | Swivel castor |
Standard | EN12530 - Devices Castors |
Load capacity at 3 km/h | 220.46 lb |
Load capacity Static | 440.92 lb |
Temperature range (Minimum) | -4 F |
Temperature range (Maximum) | 185 F |
Overall height | 3.9 in |
Overall width | 2.8 in |
Overall weight | 1.67 lb |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, medium |
---|---|
Fork shape | Twin wheel housing |
Swivel bearing | Two ball races |
Color | Blue passivated |
Offset | 1.24 in |
Swivel radius | 2.85 in |
Swivel interference | 5.71 in |
Dome diameter | 2.56 in |
Wheel
Body material | Sheet Steel |
---|---|
Tread material | Solid rubber, non-marking |
Bearing | Cone ball bearing |
Tread | Soft tread |
Wheel Color | Blue passivated |
Wheel diameter | 2.95 in |
Tread width | 0.98 in |
Wheel width | 0.98 in |
Hardness of tread (A) | 80 Shore A |
Fitting
Fitting type | Bolt hole |
---|---|
Bolt hole diameter | 0.41 in |