Agila light
1470PAO100P30-11-TUS
Downloads
CAD Service
detail.cadService.headlineNoFilesAvailable
Performance
Attrition | Abrasion resistance very good |
---|---|
Corrosion resistance | Corrosion resistance well |
Movement noise | Moving noise well |
Roll performance | Operating behavior well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Fork shape | Broad |
---|---|
Material | Steel sheet, light |
Offset | 1.1 in |
Swivel bearing | Two ball races |
Swivel interference | 6.14 in |
Swivel radius | 3.07 in |
Wheel
Bearing | Plain bearing |
---|---|
Body material | Polypropylene |
Diameter | 3.94 in |
Hardness of tread (D) | 40 Shore D |
Tread | Soft tread |
Tread material | Polyurethane, injected |
Tread width | 0.98 in |
Wheel diameter | 3.94 in |
Fitting
Bolt hole diameter | 0.43 in |
---|---|
Fitting type | Bolt hole |
Core attributes
Load capacity Static | 330.69 lb |
---|---|
Load capacity at 3 km/h | 165.35 lb |
Overall height | 4.92 in |
Product name | Agila light |
Product type | Swivel castor |
Standard | EN12530 - Devices Castors |