Agila care
2474DIK125R26-28S45 D
Core attributes
Applications | Medical Beds & Stretchers |
---|---|
Product name | Agila care |
Product type | Swivel castor with central, total or directional lock |
Standard | EN12530 - Devices Castors |
Load capacity at 3 km/h | 220.46 lb |
Load capacity Static | 440.92 lb |
Temperature range (Minimum) | -4 F |
Temperature range (Maximum) | 140 F |
Overall height | 6.42 in |
Overall width | 2.36 in |
Overall weight | 2.82 lb |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Steel sheet, medium |
---|---|
Fork shape | Broad |
Swivel bearing | Two ball races |
Color | Blue passivated |
Offset | 1.61 in |
Swivel radius | 4.07 in |
Swivel interference | 8.15 in |
Dome diameter | 2.36 in |
Wheel
Body material | Sheet Steel |
---|---|
Tread material | Solid rubber, non-marking |
Bearing | Cone ball bearing |
Tread | Soft tread |
Wheel Color | Metallic |
Wheel diameter | 4.92 in |
Tread width | 1.26 in |
Wheel width | 1.26 in |
Hardness of tread (A) | 80 Shore A |
Fitting
Fitting type | Stem with cam hole for profile bars |
---|---|
Bolt diameter | 1.1 in |
Bolt length | 3.78 in |
Bolt thread position | 0.75 in |
Bolt mounting holes quantity | 2 |