Accessory
S70-10x35 / 10
Downloads
CAD Service
You can download construction data for This product in different format
Please Login to see the CAD Files
Performance
Corrosion resistance | Corrosion resistance well |
---|
Corrosion resistance |
---|
Fitting
Fitting type | Threaded stem with hexagon neck, top |
---|---|
Stem length | 1.38 in |
Core attributes
Load capacity Static | 352.74 lb |
---|---|
Load capacity at 3 km/h | 176.37 lb |
Overall height | 0.24 in |
Overall weight | 0.09 lb |
Product name | Accessory |
Product type | Accessory |