7477PJC075P30-11
7477PJC075P30-11
Performance
Roll performance | Operating behavior well |
---|---|
Movement noise | Moving noise very good, Moving noise well |
Attrition | Abrasion resistance well |
Corrosion resistance | Corrosion resistance excellent |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Material | Stainless steel, medium |
---|---|
Fork shape | Broad |
Swivel bearing | Two ball races |
Color | Stainless steel |
Offset | 24 mm |
Swivel radius | 81 mm |
Swivel Interference | 162 mm |
Dome diameter | 43 mm |
Width | 43 mm |
Wheel
Body material | Polypropylene |
---|---|
Diameter | 75 mm |
Tread material | Thermoplastic rubber |
Bearing | Precision ball bearing, stainless |
Tread | Soft tread |
Wheel color | Silver grey (RAL7001) |
Wheel diameter | 75 mm |
Tread width | 25 mm |
Wheel Name 0 (ERP) | Supratech |
Wheel width | 25 mm |
Hardness of tread (A) | 87 Shore A |
Fitting
Fitting type | Bolt hole |
---|---|
Bolt hole diameter | 11 mm |
Core attributes
Product name | Agila stainless |
---|---|
Overall width | 43 mm |
Product type | Swivel castor with total lock |
Standard | EN12530 - Devices Castors |
Load capacity at 3 km/h | 75 KG |
Load capacity Static | 150 KG |
Temperature range (Minimum) | -20°C |
Temperature range (Maximum) | 60°C |
Overall height | 100 mm |
Overall weight | 0.32 KG |