Puretech
DIK125x32-Ø8
Core attributes
Applications | Hardware Dealer, Industrial Consumer |
---|---|
Product name | Puretech |
Standard | EN12530 - Devices Castors |
Load capacity at 3 km/h | 100 KG |
Load capacity Static | 200 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 85 °C |
Overall weight | 0.61 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Sheet Steel |
---|---|
Tread material | Solid rubber, non-marking |
Bearing | Cone ball bearing |
Wheel color | Blue passivated |
Wheel diameter | 125 mm |
Tread width | 32 mm |
Axle hole diameter | 8 mm |
Hub length | 36 mm |
Wheel width | 32 mm |
Hardness of tread (A) | 80 Shore A |