Locks with ball-pen principle
The use of a push-push mechanism not only improves safety, but also optimises functionality. This innovative system enables easy and safe locking and unlocking of the device, which significantly reduces the risk of injury. This type of locking device also impresses with its outstanding ease of use. The locking device with ball-pen principle is a daily hero, especially in stressful hospital environments, as carers only need to step on the locking device from above to lock or unlock the castor.
Our Scout castor
Our Scout castor with ball-pen locking mechanism offers this safety solution. The Scout is also constructed with high-quality stainless steel components, making it not only robust and durable, but also easy to clean. The installed wheels are entirely sealed making the Scout castor completely washable, which is an absolute necessity, especially in hospitals. The housing is designed for easy cleaning even after frequent use, which reduces maintenance costs and extends the service life of the castors.
Your benefits with Scout
- Full washability.
- Easy locking and unlocking - even in stressful situations.
- Slim design allowing AGVs to easily drive under the trolley.
- Automatic directional repositioning to allow the AGV to lift and position the trolley easily.
Discover the benefits of our Scout castor with the ball-pen locking mechanism today! Maximise safety, improve efficiency and optimise the functionality of your AGVs in sensitive environments. The Scout self-aligning castor with its slim design ensures that your AGVs can reliably drive under and lift trolleys, making your operations more efficient and smoother.
Feel free to contact our experts using the contact form below to find out more!