Roll containers: Find suitable castors
Roll containers can be found in many places. Whether in the home office within your own four walls, in your office at work, in the first-aid room at the airport, or in the shopping centre – this practical storage furniture is extremely versatile. To ensure that it can be moved easily and also secured in one place, the right castors must be used. Swivel castors with brakes are the ideal solution. The castors give the roll container its manoeuvrability; thanks to the locking mechanism it stops safely in the desired position.
TENTE’s roll container castors from the Linea range have a polyamide wheel centre, a polyurethane tread and precision ball bearings. The dynamic load capacity is 100 kg per castor. A distinction is made between the Linea safety castors with an automatic locking system and the Linea light series with a wheel brake. TENTE Linea furniture castors not only perform well, but also look good. Certain castors, for example, have won the Red Dot Design Award.
Particularly reliable castors for roll containers in the fire service
Roll containers are also used by the fire brigade to transport their equipment. When firefighters are called out, things have to move fast, but at the same time have to be absolutely secure. The castors on the roll containers must therefore be easy to move and to lock in place, even with heavy loads. We have developed an innovative solution for this purpose: TENTE 349D. These fixed castors with a dynamic load capacity of up to 350 kg are equipped with an automatic locking system. This means that the brake is always active and the castor is always locked. The container can only be moved when the handle is operated manually to release the brake. If the container threatens to roll away, the firefighters can simply let go of the handle and the locking system immediately takes effect again.
Convince yourself of the high-quality of TENTE castors for roll containers. If you need an individual solution, please contact us – we will develop innovative castors for your application!