Accessory
stem B20-7x36/8 blue &
Core attributes
Product name | Accessory |
---|---|
Product type | Accessory |
Load capacity at 3 km/h | 30 KG |
Load capacity Static | 60 KG |
Overall height | 4 mm |
Overall weight | 0.02 KG |
Performance
Corrosion resistance |
---|
Fitting
Fitting type | Stem without grip ring, with collar |
---|---|
Stem diameter | 7 mm |