2044UAP125R36-32S30 4xM6
2044UAP125R36-32S30 4xM6
Performance
Roll performance | Operating behavior well |
---|---|
Movement noise | Moving noise well |
Attrition | Abrasion resistance very good |
Corrosion resistance | Corrosion resistance well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Material | Steel sheet, medium |
---|---|
Fork shape | Closed |
Swivel bearing | Precision ball bearing |
Color | Grey white (RAL9002) |
Offset | 35 mm |
Swivel radius | 97.5 mm |
Swivel Interference | 195 mm |
Dome diameter | 62 mm |
Width | 62 mm |
Wheel
Body material | Polyamide |
---|---|
Diameter | 125 mm |
Tread material | Polyurethane, injected |
Bearing | Precision ball bearing |
Tread | Soft tread |
Tread color | Slate grey (RAL7015) |
Wheel color | Slate grey (RAL7015) |
Wheel diameter | 125 mm |
Tread width | 32 mm |
Wheel Name 0 (ERP) | Maxtech |
Wheel width | 32 mm |
Hardness of tread (A) | 92 Shore A |
Hardness of tread (D) | 42 Shore D |
Fitting
Fitting type | Stem with cam hole for profile bars, short version |
---|---|
Bolt diameter | 32 mm |
Bolt length | 51 mm |
Bolt thread position | 7 mm |
Bolt mounting holes quantity | 4 |
Core attributes
Product name | Integral |
---|---|
Overall width | 62 mm |
Product type | Swivel castor with central, total or directional lock |
Standard | EN12531 - Hospital Bed Castors |
Load capacity at 3 km/h | 150 KG |
Load capacity Static | 450 KG |
Temperature range (Minimum) | -25°C |
Temperature range (Maximum) | -25°C, 80°C |
Overall height | 158 mm |
Overall weight | 0.98 KG |
Certification | Tested and monitored by TÜV Süd |