Socket
R40-17x17 / 11
Core attributes
Product name | Socket |
---|---|
Product type | Accessory |
Load capacity at 3 km/h | 40 KG |
Load capacity Static | 80 KG |
Overall height | 36 mm |
Overall weight | 0.01 KG |
Performance
Corrosion resistance |
---|
Housing
Collar diameter | 19 mm |
---|
Fitting
Fitting type | Synthetic socket, square |
---|---|
Bolt diameter | 17 mm |