1040UAP100R05-28 RAL9002
1040UAP100R05-28 RAL9002
Performance
Roll performance | Operating behavior very good |
---|---|
Movement noise | Moving noise well |
Attrition | Abrasion resistance very good |
Corrosion resistance | Corrosion resistance well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Material | Steel sheet, light |
---|---|
Fork shape | Closed |
Swivel bearing | Precision ball bearing |
Offset | 40 mm |
Swivel radius | 90 mm |
Swivel Interference | 180 mm |
Dome diameter | 62 mm |
Width | 62 mm |
Wheel
Body material | Polyamide |
---|---|
Diameter | 100 mm |
Tread material | Polyurethane, injected |
Bearing | Precision ball bearing |
Tread | Soft tread |
Wheel diameter | 100 mm |
Tread width | 32 mm |
Wheel Name 0 (ERP) | Maxtech |
Hardness of tread (D) | 42 Shore D |
Fitting
Fitting type | Solid stem, round |
---|---|
Bolt diameter | 28 mm |
Bolt length | 45 mm |
Core attributes
Product name | Integral smart |
---|---|
Overall width | 62 mm |
Product type | Swivel castor with central, total lock |
Standard | EN12531 - Hospital Bed Castors |
Load capacity at 3 km/h | 100 KG |
Load capacity Static | 300 KG |
Temperature range (Minimum) | -25°C |
Temperature range (Maximum) | -25°C |
Overall height | 130 mm |
Overall weight | 0.91 KG |
Certification | Tested and monitored by TÜV Süd |