Accessory
P10-40x19 / 8
Performance
Corrosion resistance | Corrosion resistance well |
---|
Corrosion resistance |
---|
Fitting
Fitting type | Stem with U-shaped plate |
---|---|
Plate length | 40 mm |
Plate width | 19 mm |
Plate hole length (Maximum) | 32 mm |
Plate hole width (Maximum) | 32 mm |
Plate hole diameter | 4 mm |
Core attributes
Product name | Accessory |
---|---|
Product type | Accessory |
Load capacity at 3 km/h | 40 KG |
Load capacity Static | 80 KG |
Overall height | 8 mm |
Overall weight | 0.03 KG |