5070PJH100P30-12
5070PJH100P30-12
Performance
Roll performance | Operating behavior well |
---|---|
Movement noise | Moving noise well |
Attrition | Abrasion resistance very good |
Corrosion resistance | Corrosion resistance well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Material | Polyamide |
---|---|
Fork shape | Closed |
Swivel bearing | Two ball races |
Offset | 40 mm |
Swivel radius | 90 mm |
Swivel Interference | 180 mm |
Dome diameter | 59 mm |
Width | 66 mm |
Wheel
Body material | Polypropylene |
---|---|
Diameter | 100 mm |
Tread material | Thermoplastic rubber |
Bearing | Plain bearing |
Tread | Soft tread |
Wheel diameter | 100 mm |
Tread width | 30 mm |
Wheel Name 0 (ERP) | Supratech |
Hardness of tread (A) | 87 Shore A |
Fitting
Fitting type | Bolt hole |
---|---|
Bolt hole diameter | 12 mm |
Core attributes
Product name | Galea |
---|---|
Overall width | 66 mm |
Product type | Swivel castor |
Standard | EN12530 - Devices Castors |
Load capacity at 3 km/h | 100 KG |
Load capacity Static | 200 KG |
Temperature range (Minimum) | -20°C |
Temperature range (Maximum) | 60°C |
Overall height | 139 mm |
Overall weight | 0.42 KG |