POR125x40-Ø12 HL44,4
POR125x40-Ø12 HL44,4
Performance
Roll performance | Operating behavior well |
---|---|
Movement noise | Moving noise well |
Attrition | Abrasion resistance excellent |
Corrosion resistance | Corrosion resistance well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Wheel
Body material | Polypropylene |
---|---|
Diameter | 125 mm |
Tread material | Identical with wheel body |
Bearing | Roller bearing |
Tread | Hard tread |
Wheel diameter | 125 mm |
Tread width | 40 mm |
Wheel Name 0 (ERP) | Basetech |
Axle hole diameter | 12 mm |
Hub length | 44.4 mm |
Hardness of tread (D) | 65 Shore D |
Core attributes
Product name | Basetech |
---|---|
Product type | Wheel |
Standard | EN12532 - Transport Equipment |
Load capacity at 3 km/h | 200 KG |
Load capacity Static | 400 KG |
Temperature range (Minimum) | -20°C |
Temperature range (Maximum) | 60°C |
Overall weight | 0.2 KG |