1298UOI014P80
1298UOI014P80
Performance
Roll performance | Operating behavior well |
---|---|
Movement noise | Moving noise well |
Attrition | Abrasion resistance very good |
Corrosion resistance | Corrosion resistance well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Material | Steel sheet, light |
---|---|
Fork shape | Straight |
Color | Blue passivated |
Dome diameter | 19 mm |
Width | 19 mm |
Wheel
Body material | Polyamide |
---|---|
Diameter | 14 mm |
Tread material | Identical with wheel body |
Bearing | Plain bearing with spacer tube |
Tread | Hard tread |
Wheel color | Graphite black (RAL9011) |
Wheel diameter | 14 mm |
Tread width | 14 mm |
Wheel width | 14 mm |
Hardness of tread (D) | 65 Shore D |
Fitting
Fitting type | Round plate |
---|---|
Plate hole length (Maximum) | 20 mm |
Plate hole width (Maximum) | 20 mm |
Plate hole diameter | 2.5 mm |
Core attributes
Product name | Compacta |
---|---|
Overall width | 19 mm |
Product type | Fixed castor |
Standard | EN12528 - Furniture Castors |
Load capacity at 3 km/h | 15 KG |
Load capacity Static | 30 KG |
Overall height | 13.5 mm |
Overall weight | 0.01 KG |