DIK050x19-Ø6
DIK050x19-Ø6
Performance
Roll performance | Operating behavior well |
---|---|
Movement noise | Moving noise very good, Moving noise well |
Attrition | Abrasion resistance well |
Corrosion resistance | Corrosion resistance well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Wheel
Body material | Sheet Steel |
---|---|
Diameter | 50 mm |
Tread material | Solid rubber, non-marking |
Bearing | Cone ball bearing |
Tread | Soft tread |
Wheel color | Blue passivated |
Wheel diameter | 50 mm |
Tread width | 19 mm |
Wheel Name 0 (ERP) | Puretech |
Axle hole diameter | 6.1 mm |
Hub length | 22.5 mm |
Wheel width | 19 mm |
Hardness of tread (A) | 80 Shore A |
Core attributes
Product name | Puretech |
---|---|
Product type | Wheel |
Standard | EN12530 - Devices Castors |
Load capacity at 3 km/h | 40 KG |
Load capacity Static | 80 KG |
Temperature range (Minimum) | -20°C |
Temperature range (Maximum) | 85°C |
Overall weight | 0.09 KG |