Socket
R20-14x27 / 7
Housing
Collar diameter | 17 mm |
---|
Fitting
Bolt diameter | 14 mm |
---|---|
Bolt length | 27 mm |
Core attributes
Product name | Socket |
---|---|
Load capacity at 3 km/h | 30 KG |
Load capacity Static | 60 KG |
Overall height | 5.5 mm |
Overall weight | 0 KG |