Alpha

3471PXU200P63

EAN:
4031582382167
Haven’t found the right product yet, have special requirements or are you interested in individual solutions? Contact us.

Price on request

Quantity

Crossselling

Crossselling

Alpha central

3476PXU200P69 L0-11

The locking mechanism is activated through the cam via a lever. The lever reverses automatically to the base position. Cam bore parallel to the long side of plate, SW 11 mmSwivel castor with central total lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting with integrated central lock. Wheel centre made of Polypropylene, Tread: solid rubber, black, with synthetic plain bearing Hint: The brake pedal is attached to the mounting plate. The swivel mechanism is independent of the mounting plate. Therefore the break pedal is always in the same position.
Alpha

3470PXU200P63

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polypropylene, Tread: solid rubber, black, with synthetic plain bearing This castor meets the regulations for mobile waste containers according DIN EN 840-5 and RAL-GZ 951/1 (SKZ-Certificate No. 116/03).
Alpha

3472PXU200P63

Swivel castor with total lock, head end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polypropylene, Tread: solid rubber, black, with synthetic plain bearing This castor meets the regulations for mobile waste containers according DIN EN 840-5 and RAL-GZ 951/1 (SKZ-Certificate No. 116/03).

Crossselling

Crossselling

Alpha central

3476PXU200P69 L0-11

The locking mechanism is activated through the cam via a lever. The lever reverses automatically to the base position. Cam bore parallel to the long side of plate, SW 11 mmSwivel castor with central total lock, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting with integrated central lock. Wheel centre made of Polypropylene, Tread: solid rubber, black, with synthetic plain bearing Hint: The brake pedal is attached to the mounting plate. The swivel mechanism is independent of the mounting plate. Therefore the break pedal is always in the same position.
Alpha

3470PXU200P63

Swivel castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polypropylene, Tread: solid rubber, black, with synthetic plain bearing This castor meets the regulations for mobile waste containers according DIN EN 840-5 and RAL-GZ 951/1 (SKZ-Certificate No. 116/03).
Alpha

3472PXU200P63

Swivel castor with total lock, head end of castor, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Wheel centre made of Polypropylene, Tread: solid rubber, black, with synthetic plain bearing This castor meets the regulations for mobile waste containers according DIN EN 840-5 and RAL-GZ 951/1 (SKZ-Certificate No. 116/03).

Accessories

Accessories

Puretech

d-lock 3471/160 24mm blue

Directional lock for series 3471  

Accessories

Accessories

Puretech

d-lock 3471/160 24mm blue

Directional lock for series 3471