1040XSX100R05-32 RAL9002 TEST1
1040XSX100R05-32 RAL9002 TEST1
Downloads
CAD Service
There are currently no files available for this product
Performance
Roll performance | Operating behavior excellent |
---|---|
Movement noise | Moving noise well |
Attrition | Abrasion resistance very good |
Corrosion resistance | Corrosion resistance well |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Material | Steel sheet, light |
---|---|
Fork shape | Closed |
Swivel bearing | Precision ball bearing |
Offset | 37.5 mm |
Dome diameter | 61.5 mm |
Wheel
Body material | Polyamide, electric conductive |
---|---|
Tread material | Polyurethane, injected, electric-conductive |
Bearing | Precision ball bearing, sealed |
Diameter | 125 mm |
Wheel diameter | 125 mm |
Wheel width | 12 mm |
Hardness of tread (A) | 91 Shore A |
Hardness of tread (D) | 40 Shore D |
Fitting
Fitting type | Solid stem, round |
---|---|
Bolt diameter | 28 mm |
Bolt length | 96 mm |
Bolt thread position | 19 mm |
Bolt mounting holes quantity | 4 |
Core attributes
Applications | Medical Beds & Stretchers |
---|---|
Product name | Integral smart |
Product type | Swivel castor with central, total lock |
Special features | Electric conductive |
Load capacity Static | 375 KG |
Temperature range (Minimum) | -25°C |
Temperature range (Maximum) | 80°C |
Overall height | 150 mm |
Overall width | 63 mm |
Width | 63 mm |
Overall weight | 1.04 KG |
Certification | Tested and monitored by TÜV Süd |