Accessory
P41-65x65 / 10
Performance
Corrosion resistance | Corrosion resistance well |
---|
Corrosion resistance |
---|
Fitting
Fitting type | Square plate |
---|---|
Plate length | 65 mm |
Plate width | 65 mm |
Plate hole length (Minimum) | 42 mm |
Plate hole length (Maximum) | 47 mm |
Plate hole width (Minimum) | 42 mm |
Plate hole width (Maximum) | 47 mm |
Plate hole diameter | 6 mm |
Core attributes
Product name | Accessory |
---|---|
Product type | Accessory |
Load capacity at 3 km/h | 80 KG |
Load capacity Static | 160 KG |
Overall height | 12 mm |
Overall weight | 0.12 KG |