8671TOO125P63
8671TOO125P63
Performance
Roll performance | Operating behavior excellent, Operating behavior well |
---|---|
Movement noise | Moving noise sufficient, Moving noise well |
Attrition | Abrasion resistance excellent |
Corrosion resistance | Corrosion resistance excellent |
Roll performance | |
---|---|
Movement noise | |
Atrittion | |
Corrosion resistance |
Housing
Material | Stainless steel, heavy |
---|---|
Fork shape | Broad, reinforced |
Swivel bearing | Two ball races |
Color | Stainless steel |
Offset | 55 mm |
Swivel radius | 120 mm |
Swivel Interference | 240 mm |
Dome diameter | 96 mm |
Width | 96 mm |
Wheel
Body material | Polyamide, heavy |
---|---|
Diameter | 125 mm |
Tread material | Identical with wheel body |
Bearing | Plain bearing |
Tread | Hard tread |
Wheel color | Natural white |
Wheel diameter | 125 mm |
Tread width | 50 mm |
Wheel Name 0 (ERP) | Duratech |
Wheel width | 50 mm |
Hardness of tread (D) | 75 Shore D |
Fitting
Fitting type | Rectangular plate |
---|---|
Plate length | 137 mm |
Plate width | 105 mm |
Plate hole length (Minimum) | 74 mm |
Plate hole length (Maximum) | 80 mm, 105 mm |
Plate hole width (Minimum) | 74 mm |
Plate hole width (Maximum) | 80 mm, 105 mm |
Plate hole diameter | 11 mm |
Core attributes
Product name | Zeta, Zeta stainless |
---|---|
Overall width | 96 mm |
Product type | Swivel castor with directional lock |
Standard | EN12533 - Heavy Duty Castors |
Load capacity at 3 km/h | 700 KG |
Load capacity at 6 km/h | 560 KG |
Load capacity Static | 1400 KG |
Temperature range (Minimum) | -30°C |
Temperature range (Maximum) | 80°C |
Overall height | 164 mm |
Overall weight | 2.74 KG |