EDOAUFF125P60
EDOAUFF125P60
Downloads
CAD Service
There are currently no files available for this product
Housing
Material | Electric |
---|---|
Fork shape | Drive |
Wheel
Body material | Polyamide |
---|---|
Diameter | 125 mm |
Tread material | Elastic tire, non-marking, vulcanized |
Bearing | Flanged wheel |
Tread | Soft tread |
Wheel diameter | 125 mm |
Fitting
Fitting type | Rectangular plate |
---|
Core attributes
Product name | E-Drive optima |
---|---|
Product type | Drive Unit |